IESNA:LM-63-2002
[TEST]P1388982
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-850-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31892.2
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
219.1 261.2 362.3 690.9 1853.7 3151.3 4347.8 5123.0 5889.7 6875.6 8131.0 9428.6 11231.8 12933.8 14366.2 15571.2 16683.4 17770.3 
18924.7 20449.8 22210.8 23870.7 24300.4 23584.2 22387.7 21022.7 19977.9 19101.6 15781.8 10296.5 4929.2 2384.5 1263.9 514.0 294.9 
160.1 92.7 0.0 
219.1 269.6 362.3 674.1 1718.9 3100.7 4221.4 5064.0 5889.7 6867.1 8004.7 9462.3 11172.8 12714.8 14172.4 15368.9 16472.7 17509.1 
18688.8 20163.3 21991.7 23693.8 24283.6 23567.4 22295.1 20980.6 19885.2 18966.8 15807.1 10321.8 5030.3 2384.5 1272.3 497.1 286.5 
151.7 92.7 0.0 
219.1 261.2 345.5 657.2 1575.7 2856.4 4137.1 4996.6 5822.3 6766.0 7895.1 9327.5 10810.5 12352.4 13624.8 14526.3 15436.3 16548.6 
17820.9 19320.7 21393.5 23778.0 24915.5 24452.1 22943.9 21444.0 20424.5 19590.3 16733.9 11366.6 5839.2 2696.3 1280.7 480.3 303.3 
168.5 101.1 0.0 
219.1 261.2 328.6 564.5 1356.6 2586.8 3741.1 4752.2 5620.1 6547.0 7633.9 8948.4 10321.8 11686.8 12841.1 13801.7 14450.5 15427.9 
16784.5 18486.5 20862.6 23339.9 25294.7 25395.8 24089.8 22337.2 21182.8 20416.1 17922.0 13422.5 7524.4 3420.9 1508.2 547.7 303.3 
193.8 126.4 0.0 
219.1 261.2 320.2 480.3 985.8 2005.4 3168.2 4330.9 5274.6 6167.8 7170.5 8417.5 9732.0 11139.1 12327.2 13355.1 14071.3 14644.3 15495.3 
16894.0 19093.2 22168.7 25075.6 26137.3 25151.5 23373.6 22261.4 21494.6 19101.6 15722.8 10128.0 4609.0 2064.4 766.8 345.5 235.9 
168.5 0.0 
219.1 252.8 303.3 396.0 674.1 1306.0 2367.7 3412.5 4575.3 5544.3 6462.7 7507.5 8695.6 9866.8 11223.4 12310.3 13178.2 13818.6 14290.4 
15116.2 16413.7 18756.2 22413.0 25336.8 26095.2 24342.6 23095.5 22160.2 20028.5 17037.3 12874.8 7608.6 3825.4 1499.8 530.8 311.8 
227.5 0.0 
219.1 252.8 278.1 337.0 455.0 733.1 1272.3 2148.6 3109.2 4170.8 5198.8 6311.0 7271.6 8316.4 9453.9 10616.7 11611.0 12521.0 13203.5 
13902.8 14779.1 16161.0 18368.6 21755.8 25143.0 26322.7 25606.5 24679.6 21385.1 17753.5 14180.9 11349.8 7204.2 3404.1 1381.9 
446.6 303.3 0.0 
219.1 244.4 269.6 311.8 387.6 522.4 867.9 1432.4 2283.4 3176.6 4179.3 5224.1 6243.6 7271.6 8282.7 9428.6 10422.9 11442.4 12293.5 13152.9 
14037.6 15200.4 16978.3 19607.2 23264.0 25977.2 26508.0 26213.1 23356.7 19278.6 15293.1 12209.2 8796.7 4946.0 2072.8 581.4 
345.5 0.0 
219.1 235.9 261.2 294.9 337.0 412.9 581.4 851.0 1373.4 2089.6 2940.7 3842.2 4836.5 5839.2 6892.4 7954.1 8973.6 10026.9 11029.6 11998.6 
13018.1 14223.0 15815.5 17896.7 20584.6 23929.7 25463.2 25935.1 25277.8 22219.2 18014.7 13869.1 9849.9 6420.6 2848.0 943.7 
396.0 0.0 
219.1 235.9 244.4 261.2 269.6 294.9 320.2 370.7 438.1 556.1 749.9 1036.4 1432.4 1996.9 2654.2 3387.2 4179.3 5114.6 6117.2 7246.3 8468.1 9900.5 
11602.5 13641.6 15992.5 18503.4 20028.5 21005.9 22564.7 21738.9 18014.7 12487.3 7524.4 3951.8 1659.9 488.7 320.2 0.0 
219.1 227.5 227.5 227.5 235.9 235.9 235.9 244.4 235.9 244.4 244.4 252.8 269.6 286.5 337.0 387.6 463.4 564.5 699.4 893.2 1137.5 1508.2 2005.4 2797.4 
4095.0 6386.9 8341.7 9563.5 11290.8 9656.1 7052.5 4954.5 3260.8 1685.2 488.7 118.0 33.7 0.0 
219.1 219.1 219.1 210.6 210.6 210.6 210.6 202.2 193.8 193.8 193.8 193.8 185.4 176.9 176.9 176.9 185.4 202.2 219.1 244.4 278.1 303.3 345.5 404.4 530.8 901.6 
1348.2 1777.9 2898.5 3075.5 2173.9 1322.9 766.8 353.9 143.2 59.0 25.3 0.0 
219.1 210.6 210.6 202.2 193.8 193.8 185.4 176.9 168.5 168.5 160.1 151.7 143.2 134.8 118.0 109.5 101.1 101.1 101.1 101.1 101.1 101.1 92.7 92.7 75.8 67.4 67.4 
67.4 84.3 101.1 75.8 67.4 67.4 50.6 33.7 25.3 25.3 0.0 
219.1 202.2 193.8 176.9 168.5 160.1 151.7 134.8 126.4 109.5 92.7 84.3 67.4 59.0 50.6 42.1 33.7 33.7 25.3 16.9 16.9 16.9 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 0.0 0.0 8.4 
8.4 16.9 16.9 16.9 0.0 
219.1 193.8 176.9 160.1 143.2 134.8 118.0 101.1 84.3 67.4 59.0 42.1 33.7 25.3 16.9 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 
16.9 16.9 0.0 
219.1 185.4 160.1 143.2 126.4 101.1 92.7 75.8 59.0 42.1 33.7 16.9 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 
16.9 0.0 
219.1 176.9 151.7 126.4 109.5 92.7 67.4 50.6 42.1 25.3 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 
8.4 0.0 
219.1 176.9 143.2 118.0 92.7 75.8 59.0 42.1 33.7 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 
0.0 
219.1 168.5 143.2 109.5 92.7 75.8 50.6 33.7 25.3 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
219.1 176.9 143.2 109.5 92.7 67.4 50.6 42.1 25.3 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
219.1 176.9 143.2 118.0 92.7 67.4 59.0 42.1 33.7 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
219.1 176.9 143.2 118.0 92.7 67.4 59.0 42.1 33.7 25.3 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
